|
|
|
ZB4BS964
Emergency stop head, Harmony XB4, switching off, metal, red mushroom 60mm, 22mm, trigger latching key release
|
|
|
Main
Range of product
|
Harmony XB4
|
Product or component type
|
Head for emergency switching off push-button
|
Device short name
|
ZB4
|
Bezel material
|
Chromium plated metal
|
Mounting diameter
|
22.5 mm
|
Sale per indivisible quantity
|
1
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Trigger action and mechanical latching
|
Reset
|
Key release
|
Operator profile
|
Red mushroom Ø 60 mm, unmarked
|
Type of keylock
|
Key 455
|
Key withdrawal position
|
Center
|
Head type
|
Standard
|
Cap/operator or lens colour
|
Red
|
Complementary
CAD overall width
|
60 mm
|
CAD overall height
|
60 mm
|
CAD overall depth
|
79 mm
|
Net weight
|
0.118 kg
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Mechanical durability
|
300000 cycles
|
Electrical composition code
|
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
C10 for <4 contacts using single and double blocks in front mounting
|
Device presentation
|
Basic element
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Electrical shock protection class
|
Class I conforming to IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
IP69
IP69K
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
NEMA 4
NEMA 12
|
IK degree of protection
|
IK03 conforming to IEC 50102
|
Standards
|
GB 14048.5
IEC 60947-5-5
IEC 60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
IEC 60204-1
IEC 60364-5-53
UL 508
ISO 13850
IEC 60947-1
IEC 60947-5-1
JIS C8201-1
|
Product certifications
|
CSA
GL
BV
LROS (Lloyds register of shipping)
UL listed
DNV
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
7.0 cm
|
Package 1 Length
|
7.0 cm
|
Package 1 Weight
|
115.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.071 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|