|
|
|
ZBYM2166
Legend plate, Harmony XB5, 30 x 40mm, metal, black marked ARRET-MARCHE
|
|
|
Main
Product or component type
|
Legend plate
|
Accessory / separate part categor
|
Marking accessory
|
Complementary
Material
|
Metal
|
Device composition
|
Marked legend
Legend plate
|
Accessory / separate part destination
|
Ø 22 mm control or signalling unit
For standard head
|
Range compatibility
|
Harmony XB5
Harmony XB4
|
Legend holder size
|
30 x 40 mm
|
Marking
|
Black ARRET-MARCHE
|
User language
|
French
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.0 cm
|
Package 1 Width
|
0.1 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
4.0 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
11.0 cm
|
Package 2 Width
|
0.1 cm
|
Package 2 Length
|
15.0 cm
|
Package 2 Weight
|
41.0 g
|
|
|