Type of cable
|
4 pair cables
|
Communication network category
|
6
|
Remote powering
|
PoE 15W (Power over Ethernet)
PoE+ 30W (Power over Ethernet Plus)
4PPoE 100W (Power over Ethernet)
|
Communication network type
|
1000BASE-T
|
Minimum return loss
|
Guaranteed: 20.1 dB at 100 MHz typical: 23 dB
Guaranteed: 17.3 dB at 250 MHz typical: 19 dB
|
Attenuation
|
Guaranteed: 19.9 dB Typical: 19.1 dB @ 100 MHz
Guaranteed: 33 dB Typical: 32 dB @ 250 MHz
|
Power sum near-end crosstalk [PSNEXT]
|
Guaranteed: 42.3 dB at 100 MHz
Guaranteed: 36.3 dB at 250 MHz
|
Attenuation to Crosstalk Ratio Far-end [ACRF]
|
Guaranteed: 28 dB at 100 MHz
Guaranteed: 20 dB at 250 MHz
|
Power sum attenuation crosstalk ratio far-end [PSACRF]
|
25 dB at 100 MHz
17 dB at 250 MHz
|
Near end crosstalk [NEXT]
|
Guaranteed: 45.3 dB at 100 MHz
Guaranteed: 39.3 dB at 250 MHz
|
Coupling attenuation
|
>= 55 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type II
>= 55 - 20 x log10(f / 100) dB from 100…250 MHz conforming to IEC 61156-5, ed. 2 type II
|
Transfer impedance
|
<= 50 mOhm/m at 1 MHz (grade 2)
<= 1000 mOhm/m at 100 MHz (grade 2)
|
Input impedance
|
100 Ohm
|
Maximum loop resistance
|
154.8 Ohm per 1000 m
|
Segregation class
|
Class c conforming to EN 50174-2
|
Maximum resistance unbalance
|
2 %
|
Pulling force
|
90 N
|
Bending radius
|
Minimum bending radius during installation: 8 x overall diameter
Minimum bending radius after installation: 4 x overall diameter
|
Material
|
Solid bare copper: conductor
PE (polyethylene): wire insulation
Aluminium/polyester: foil
Tinned copper: drain wire
PE (polyethylene): sheath
|
Euroclass level
|
Dca s2 d1 a1
|
Nominal velocity propagation
|
68 %
|
Linear conductor resistance
|
77.4 mΩ/m
|
AWG gauge
|
AWG 24
|
Calorific value
|
821 MJ/km
|
Cable outer diameter
|
7.1 mm
|
Cable weight
|
49 kg / 1 km
|