|
|
|
NU321354
2 Switch, New Unica, 1-pole 2-way, 10AX, 2 modules, screwless terminals, painted, IP4X, anthracite
|
|
|
Main
Range of product
|
New Unica
|
Product or component type
|
Switch
|
Device presentation
|
Mechanism
|
Technology type
|
Electromechanical
|
Switch function
|
1-pole 2-way
|
Number of rocker
|
2
|
Device application
|
Light control
|
Colour tint
|
Anthracite (RAL 7021)
|
Type of packing
|
Flow-pack
|
Complementary
Rated current
|
10 AX
|
[Ue] rated operational voltage
|
250 V
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Electrical durability
|
20000 cycles, cos phi = 0.6
|
Insulation resistance
|
> 5 MOhm at 500 V
|
Dielectric strength
|
2000 V
|
Minimum load breaking capacity
|
200 operations 1.25 In and 1.1 Un, cos phi = 0.3
|
Opening distance
|
> 3 mm
|
Actuator
|
Rocker
|
Number of modules
|
2 modules
|
Connections - terminals
|
Screwless terminals
|
Cable cross section
|
0…2.5 mm² rigid cable
0…2.5 mm² flexible cable
|
Material
|
Thermoplastic ABS-UV stabilised: mechanism rocker
PC (polycarbonate) GF10 FR: casing
CuZn37: terminals
PBT (polybutylene terephthalate) GF30: release button
|
Marking
|
Without marking
|
Surface finish
|
Matt
|
Specific treatment - integrated within the material
|
Painted
|
Fixing mode
|
Clip-in
|
Width
|
45 mm
|
Height
|
45 mm
|
Depth
|
34.25 mm
|
Embedding depth
|
21.15 mm
|
Net weight
|
0.0315 kg
|
Ambient air temperature for operation
|
-5…40 °C
|
Ambient air temperature for storage
|
-5…50 °C
|
Standards
|
IEC 60669-1
LV directive
|
Product certifications
|
CE
AENOR
EAC
NF
VDE
|
Resistance to chemical agents
|
Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
|
Environment
IP degree of protection
|
IP4X
|
IK degree of protection
|
IK04
|
Environmental characteristic
|
Oil
UV resistant
Acetone
Liquid soap
Window-cleaning fluid
Petrol
Alcohol
Bleach
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.9 cm
|
Package 1 Width
|
4.5 cm
|
Package 1 Length
|
4.5 cm
|
Package 1 Weight
|
34.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
8.0 cm
|
Package 2 Width
|
18.0 cm
|
Package 2 Length
|
18.5 cm
|
Package 2 Weight
|
427.0 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
3.868 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|