Condition of use
|
Battery and bulb cannot be replaced
|
Light block colour
|
Green
|
Bulb type
|
LED
|
Bulb lifespan
|
400 h
|
Illuminance
|
25 cm: 45 lux
|
Connections - terminals
|
Screw terminals
|
Clamping connection capacity
|
<= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
|
Charging time
|
24 h
|
Electrical durability
|
500 cycles
|
Material
|
PC: mechanism cover
PC (polycarbonate) GF10 FR: casing
|
Standards
|
EN 60598-2-22
CE
|
Directives
|
2014/35/EU - low voltage directive
|
Ambient air temperature for operation
|
5…45 °C
|
Ambient air temperature for storage
|
-5…50 °C
|
Embedding depth
|
32 mm
|
Depth
|
43 mm
|
Width
|
45 mm
|
Height
|
45 mm
|
Net weight
|
0.085 kg
|
Resistance to chemical agents
|
Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
|