Schneider-Electric
 
NU3776 picture- Schneider-electric
NU3776
Emergency light, New Unica, 230V, 2 modules, white
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type Emergency light
Device presentation Mechanism with central plate
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Number of modules 2 modules
Fixing mode Clip-in
Colour tint White (RAL 9003)
Main colour tint White
Complementary
Condition of use Battery and bulb cannot be replaced
Light block colour Green
Bulb type LED
Bulb lifespan 400 h
Illuminance 25 cm: 45 lux
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Charging time 24 h
Electrical durability 500 cycles
Material PC: mechanism cover
PC (polycarbonate) GF10 FR: casing
Standards EN 60598-2-22
CE
Directives 2014/35/EU - low voltage directive
Ambient air temperature for operation 5…45 °C
Ambient air temperature for storage -5…50 °C
Embedding depth 32 mm
Depth 43 mm
Width 45 mm
Height 45 mm
Net weight 0.085 kg
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IK degree of protection IK03
IP degree of protection IP2XC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.4 cm
Package 1 Width 8.0 cm
Package 1 Length 8.6 cm
Package 1 Weight 80.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.464 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations