Schneider-Electric
 
NU800218 picture- Schneider-electric
NU800218
New Unica - mounting box - surface - 1 x 2 modules - white
Schneider Electric
Characteristics
Main
Range New Unica
Device application Mounting
Product or component type Mounting box
Aesthetic name Unica Studio
Number of modules 1 x 2 modules
Number of gangs 1 gang
Fixing mode Screws
Complementary
Device mounting Surface
Cable entry 4 knock-outs
Material ABS (acrylonitrile butadiene-styrene): box
Standards IEC 60884-1
IEC 60669-1
Depth 40 mm
Width 83 mm
Height 83 mm
Net weight 0.052 kg
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IK degree of protection IK04
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 17.500 cm
Package 1 Length 26.000 cm
Package 1 Weight 65.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.000 cm
Package 2 Width 17.500 cm
Package 2 Length 26.000 cm
Package 2 Weight 655.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 90
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 6.661 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes