Schneider-Electric
 
VW3A3620 picture- Schneider-electric
VW3A3620
speed monitoring module, Altivar, 5V
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface module
Range compatibility Altivar 32
Altivar Machine ATV320
[Us] rated supply voltage 5 V (voltage limits: 5…5.5 V)
Number of pulses per revolution 3600 for ATV32
Complementary
Product compatibility ATV32 (>= V1.8)
Protection type Overload protection
Short-circuit protection
Maximum operating frequency 250 kHz
Input signal TTL
Electrical connection Terminal, connection capacity: 1.5 mm² (AWG 16), encoder, 200 mA
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 6.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 55.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 96
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.071 kg
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
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov