|
|
|
VW3A3620
speed monitoring module, Altivar, 5V
|
|
|
Main
Range of product
|
Altivar
|
Product or component type
|
Encoder interface module
|
Range compatibility
|
Altivar 32
Altivar Machine ATV320
|
[Us] rated supply voltage
|
5 V (voltage limits: 5…5.5 V)
|
Number of pulses per revolution
|
3600 for ATV32
|
Complementary
Product compatibility
|
ATV32 (>= V1.8)
|
Protection type
|
Overload protection
Short-circuit protection
|
Maximum operating frequency
|
250 kHz
|
Input signal
|
TTL
|
Electrical connection
|
Terminal, connection capacity: 1.5 mm² (AWG 16), encoder, 200 mA
|
Net weight
|
0.3 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.700 cm
|
Package 1 Width
|
6.500 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
55.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
96
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
6.071 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|