|
|
|
VW3A9921
Kit mechanical adaptor for direct circuit breaker mounting GV2AF5
|
|
|
Main
Range of product
|
Altivar
|
Product or component type
|
Mounting kit
|
Accessory / separate part categor
|
Mounting and fixing accessory
|
Product compatibility
|
Variable speed drive ATV320...B, 0.18…2.2 kW, 200...240 V, single phase
Variable speed drive ATV320...B, 0.37…4 kW, 380...500 V, three phase
Variable speed drive ATV32, 0.18…2.2 kW, 200...240 V, single phase
Variable speed drive ATV32, 0.37…4 kW, 380...500 V, three phase
|
Accessory / separate part destination
|
GV2 circuit-breaker
|
Complementary
Kit composition
|
Adaptor plate
|
Sale per indivisible quantity
|
10
|
Net weight
|
0.075 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.200 cm
|
Package 1 Width
|
4.500 cm
|
Package 1 Length
|
13.500 cm
|
Package 1 Weight
|
88.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
7.500 cm
|
Package 2 Width
|
17.000 cm
|
Package 2 Length
|
23.000 cm
|
Package 2 Weight
|
895.000 g
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
500
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
56.250 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|