Schneider-Electric
 
KSA500ED3306 picture- Schneider-electric
KSA500ED3306
Horizontal distribution length, Canalis KSA500, aluminium, 500A, fixed length 3m, 6 outlets, 3L+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range Canalis
Device short name KSA
Offer type Advanced
Product or component type Busbar trunking
Busbar description Horizontal distribution length
Product compatibility Canalis KSA busbar trunking 500…1000 A
Conductors material Aluminium
Busbar trunking polarity 3L + PE
Number of tap-off outlets 6
[Ie] rated operational current 500 A at 35 °C
IP degree of protection IP55 conforming to IEC 60529
Mounting mode By screws
Dimension type Fix
Length 3 m
Colour White (RAL 9001)
Complementary
Number of poles 3
Mounting position Horizontal
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 690 V
[Icw] rated short-time withstand current 26.2 kA
[Ipk] rated peak withstand current 55 kA
Electrical connection Lubricated sliding contact
Width 113 mm
Height 146 mm
Net weight 24.9 kg
Tap-off unit interval 500 mm
Radiated magnetic field 0.66 µT
Thermal stress limit 733000 kA².s
THDI 0…15 % 500 A
15…33 % 400 A
33…100 % 315 A
Maximum voltage drop <0.013 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.014 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.014 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.013 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
Standards IEC 61439-1
IEC 61439-6
Environment
IK degree of protection IK08 conforming to IEC 62262
Ambient air temperature for operation 35 °C (without derating)
55 °C (with derating factor)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 12 cm
Package 1 Length 313.72 cm
Package 1 Weight 25.9 kg
Contractual warranty
Warranty 18 months