Schneider-Electric
 
KSA630DZE43F picture- Schneider-electric
KSA630DZE43F
Zed, Canalis KSA630, aluminium, 500/630A, all sides made to measure, 1 fire barrier, upward/downward, 3L+N+PE, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Offer type Advanced
Product or component type Zed elbow
Busbar description Fire barrier on made to measure (only one side)
Product compatibility Canalis KSA busbar trunking 500…1000 A
Device application Change direction
Conductors material Aluminium
Busbar trunking polarity 3L + N + PE
[Ie] rated operational current 630 A at 35 °C
IP degree of protection IP55 conforming to IEC 60529
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
Operating angle 90 °
Direction change type Direction 1: edgewise to upward - neutral to left
Direction 1: edgewise to downward - neutral to up
Direction 2: edgewise to straight -
Colour White (RAL 9001)
Dimension type Made to measure
Length 290…800 mm for side A
200…800 mm for side B
290…800 mm for side C
700…1200 mm for side with fire barrier
Complementary
Width 113 mm
Depth 146 mm
Mounting location On trunking
Electrical connection Lubricated sliding contact
Mounting mode By screws
Standards IEC 61439-1
IEC 61439-6
Environment
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 96.7 cm
Package 1 Length 157.0 cm
Package 1 Weight 16.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins