|
|
|
KSA630DZE43F
Zed, Canalis KSA630, aluminium, 500/630A, all sides made to measure, 1 fire barrier, upward/downward, 3L+N+PE, RAL9001
|
|
|
Main
Range of product
|
Canalis
|
Product name
|
KS
|
Device short name
|
KSA
|
Offer type
|
Advanced
|
Product or component type
|
Zed elbow
|
Busbar description
|
Fire barrier on made to measure (only one side)
|
Product compatibility
|
Canalis KSA busbar trunking 500…1000 A
|
Device application
|
Change direction
|
Conductors material
|
Aluminium
|
Busbar trunking polarity
|
3L + N + PE
|
[Ie] rated operational current
|
630 A at 35 °C
|
IP degree of protection
|
IP55 conforming to IEC 60529
|
[Ue] rated operational voltage
|
230...690 V
|
Network frequency
|
50/60 Hz
|
Operating angle
|
90 °
|
Direction change type
|
Direction 1: edgewise to upward - neutral to left
Direction 1: edgewise to downward - neutral to up
Direction 2: edgewise to straight -
|
Colour
|
White (RAL 9001)
|
Dimension type
|
Made to measure
|
Length
|
290…800 mm for side A
200…800 mm for side B
290…800 mm for side C
700…1200 mm for side with fire barrier
|
Complementary
Width
|
113 mm
|
Depth
|
146 mm
|
Mounting location
|
On trunking
|
Electrical connection
|
Lubricated sliding contact
|
Mounting mode
|
By screws
|
Standards
|
IEC 61439-1
IEC 61439-6
|
Environment
IK degree of protection
|
IK08 conforming to IEC 62262
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
12.0 cm
|
Package 1 Width
|
96.7 cm
|
Package 1 Length
|
157.0 cm
|
Package 1 Weight
|
16.0 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|