|
|
|
R9H18001
Resi9 Universal kit for 18 Modules Enclosure
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Resi9
|
Product or component type
|
Plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
Resi9 enclosure
LexCom Home FIX DIN DIN rail
LexCom Home FIX SCREW screw fixing
LexCom Home FIX BOX fixing
LexCom Home FIX CABLE cable clamp
|
Complementary
Number of 18 mm modules per row
|
18
|
Total number of 18 mm modules
|
18
|
Provided equipment
|
1 mounting plate
4 with shutter
|
Material
|
Sheet steel
|
Net weight
|
120 g
|
Width
|
310 mm
|
Height
|
130 mm
|
Depth
|
3 mm
|
Environment
Ambient air temperature for operation
|
-15…60 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.4 cm
|
Package 1 Width
|
21.1 cm
|
Package 1 Length
|
30.0 cm
|
Package 1 Weight
|
437.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.4 kg
|
Offer Sustainability
|
|