Schneider-Electric
 
R9H18001 picture- Schneider-electric
R9H18001
Resi9 Universal kit for 18 Modules Enclosure
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Plate
Accessory / separate part categor Installation accessory
Range compatibility Resi9 enclosure
LexCom Home FIX DIN DIN rail
LexCom Home FIX SCREW screw fixing
LexCom Home FIX BOX fixing
LexCom Home FIX CABLE cable clamp
Complementary
Number of 18 mm modules per row 18
Total number of 18 mm modules 18
Provided equipment 1 mounting plate
4 with shutter
Material Sheet steel
Net weight 120 g
Width 310 mm
Height 130 mm
Depth 3 mm
Environment
Ambient air temperature for operation -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 21.1 cm
Package 1 Length 30.0 cm
Package 1 Weight 437.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.4 kg
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
Circularity Profile
print End of Life Information