Enclosure mounting
|
Surface
|
Nb of horizontal rows
|
2
|
Number of plates
|
10 for 18 mm dividable
|
[In] rated current
|
85 A conforming to IEC 60670-1-24
|
Type of rail
|
DIN
|
Mounting plate description
|
Without mounting plate
|
Comb busbar and distribution block compatibility
|
XE compatible
|
Number of terminal blocks
|
1 earth with 24 outgoers
|
Distribution block outgoers
|
3 x 25 mm² + 21 x 4 mm² for earth
|
Enclosure material
|
Self-extinguishing material
|
Net weight
|
4.17 kg
|
Width
|
448 mm
|
Height
|
460 mm
|
Depth
|
160 mm
|
Internal depth
|
88 mm
|
Targeted country
|
France
|