Schneider-Electric
 
R9H18652 picture- Schneider-electric
R9H18652
Resi9 CX IP65 2x18 Modules waterproof Enclosure for XE DIN System
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 CX
Product or component type Enclosure
Enclosure type Distribution enclosure
Nb of 18 mm modules per row 18
Provided equipment 1 x earth terminal block
1 x marking label
1 x terminal block support
2 x hinge for front face support
Type of door Transparent door
Standards IEC 60670-24
IEC 60670-1
Colour Enclosure: white (RAL 9003)
Complementary
Enclosure mounting Surface
Nb of horizontal rows 2
Number of plates 10 for 18 mm dividable
[In] rated current 85 A conforming to IEC 60670-1-24
Type of rail DIN
Mounting plate description Without mounting plate
Comb busbar and distribution block compatibility XE compatible
Number of terminal blocks 1 earth with 24 outgoers
Distribution block outgoers 3 x 25 mm² + 21 x 4 mm² for earth
Enclosure material Self-extinguishing material
Net weight 4.17 kg
Width 448 mm
Height 460 mm
Depth 160 mm
Internal depth 88 mm
Targeted country France
Environment
Fire resistance 750 °C conforming to EN/IEC 60695-2-11
IP degree of protection IP65 conforming to EN/IEC 60529
IK degree of protection IK09 conforming to EN 50102
IK09 conforming to IEC 62262
Environmental characteristic Waterproof
Overvoltage category II
Ambient air temperature for operation -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 47.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 4.456 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 117.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 90.208 kg