Schneider-Electric
 
R9H18540 picture- Schneider-electric
R9H18540
Resi9 - spreader cable entry stop - 18 Modules
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part categor Trunking accessory
Range compatibility Opale enclosure
Resi9 enclosure
Cabling installation system Housing wall trunking
Number of 18 mm modules per row 18
Product destination For floor
For ceiling
Standards NF EN 50085-2-1
NFC 15-100
Complementary
Material Plastic satin
Fire resistance 750 °C conforming to EN/IEC 60695-2-11
Quantity per set Set of 1
IP degree of protection IP40 conforming to EN/IEC 60529
IK degree of protection IK08 conforming to IEC 62262
IK08 conforming to EN 50102
Depth 160 mm
Height 220 mm
Width 476 mm
Colour tint White (RAL 9003)
Environment
Ambient air temperature for operation -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 23.0 cm
Package 1 Length 48.5 cm
Package 1 Weight 788.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 81.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 18.912 kg