|
|
|
NSYCR250W230VV
ClimaSys heating resistance ventil.250W, 230V aluminium
|
|
|
Main
Range
|
ClimaSys
|
Product name
|
ClimaSys CR
|
Product or component type
|
Resistance heater with fan
|
Range compatibility
|
Prisma P
Prisma G
|
Power range
|
250 W
|
Input voltage
|
230 V AC 50/60 Hz
|
Complementary
Operating position
|
Vertical
|
Ambient air temperature for operation
|
-40…70 °C
|
IP degree of protection
|
IP20
|
Product certifications
|
VDE
UL
|
Material
|
Body: extruded aluminium
|
Height
|
200 mm
|
Width
|
100 mm
|
Depth
|
100 mm
|
Condition of use
|
Air sealed enclosure
Heaters must be installed with a thermal controller
Electrical protection is needed
|
Fixing mode
|
By clips
|
Mounting support
|
35 mm DIN rail
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.000 cm
|
Package 1 Width
|
11.500 cm
|
Package 1 Length
|
21.500 cm
|
Package 1 Weight
|
1.104 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
7.283 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
24
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
41.132 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|