Integrated connection type
|
Duplex SC fiber optic
Shielded RJ45 copper cable
|
Transmission support medium
|
Multimode optical fiber for fiber optic
Twisted shielded pairs cable CAT 5E for copper cable
|
Maximum cable distance between devices
|
100 m copper cable
|
Optic fiber length
|
4 km 62.5/125 µm
5 km 50/125 µm
|
Attenuation
|
0…11 dB (62.2/125 µm)
0…8 dB (50/125 µm)
|
Ethernet service
|
Configuration via web server
VLAN
Multicast filtering
Data stream control
IGMP Snooping
SNMP-Traps and SYSLOG
|
Communication service
|
TFTP
Quality of Service (QoS)
Port monitoring
Port mirroring
Address conflict detection
|
Diagnostics run time
|
Signal contact
Self test
MAC notification
|
Maximum number of switches in a ring
|
50
|
Redundancy
|
HiPER ring
RSTP
Link aggregation
Link backup
Redundant network coupling
MRP
|
[Us] rated supply voltage
|
12...24 V
|
Supply voltage limits
|
9.6…32 V DC SELV
|
Power consumption in W
|
7 W
|
Electrical connection
|
Removable connector 6 ways power supply
|
Mounting support
|
35 mm symmetrical DIN rail
|
Marking
|
CE
CULus
RCM
|
Function available
|
Security status
Alarms (Traps)
System information
Report
|
Local signalling
|
1 dual colour LED (green/yellow) for P1 P2 power supplies
1 dual colour LED (green/red) for device status
1 dual colour LED (green/yellow) for memory key status
1 dual colour LED (green/yellow) for channel diagnostic
|
Alarm output
|
1 voltfree contact 1 A
|
Alarm function
|
Power supply fault
Data link status
Switch fault
Temperature threshold
Redundancy ring fault
Incorrect configuration
External memory removed
|
Ethernet cabling system
|
TF switches
|
Width
|
73 mm
|
Height
|
142.8 mm
|
Depth
|
117.6 mm
|
Net weight
|
0.50 kg
|