|
|
|
NSYTSAM6313SE
Cable passages IP65, round, M63, w/o connectors, 13 entries.
|
|
|
|
|
End of Commercialization AUG 31, 2023
|
|
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Quick entrance plate
|
Accessory / separate part categor
|
Cable management accessory
|
Device application
|
Multi-purpose
|
Range compatibility
|
Spacial Spacial S3D compact enclosure
Spacial Spacial CRN compact enclosure
Spacial Spacial S3CM control enclosure
Spacial Spacial SBM industrial box
Thalassa Thalassa PLA suitable enclosure
Thalassa Thalassa PHD suitable enclosure
Thalassa Thalassa PLM compact enclosure
Thalassa Thalassa PLS insulating modular box
Spacial Spacial S3HD compact enclosure
|
Device composition
|
1 circular plate
|
Quantity per set
|
Set of 10
|
Complementary
Mounting support
|
Cable gland plate
Body of enclosure
|
Material
|
Polyamide
|
Fixing mode
|
Clipped
By screws
|
Total cable entry number
|
13
|
Cable entry number
|
1 x 6…10 mm
6 x 3.6…6.5 mm
6 x 3…5.5 mm
|
Height
|
Real: 34 mm
|
Cable outer diameter
|
71 mm
63.5 mm
|
Net weight
|
0.7 kg
|
Environment
IP degree of protection
|
IP65
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
30.0 cm
|
Package 1 Width
|
15.0 cm
|
Package 1 Length
|
8.0 cm
|
Package 1 Weight
|
700.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|