|
|
|
MTN3320-6052
Rocker, Merten System Design, with indicator window, mocca metallic
|
|
|
Main
Range
|
Merten
|
Product or component type
|
Rocker
|
Aesthetic name
|
System Design
|
Colour tint
|
Mocca
|
Complementary
Number of rocker
|
1
|
Product destination
|
Switch
|
Wiring device additional information
|
With lighting window
|
Fixing mode
|
By clamp
|
Surface finish
|
Matt
|
Surface treatment
|
Varnished
|
Material
|
Metallic
|
Height
|
71 mm
|
Width
|
71 mm
|
Depth
|
27 mm
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
7 cm
|
Package 1 Length
|
7 cm
|
Package 1 Weight
|
43 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
7.3 cm
|
Package 2 Width
|
7.1 cm
|
Package 2 Length
|
12.3 cm
|
Package 2 Weight
|
241 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
6.19 kg
|
Offer Sustainability
|
|