|
MTN3350-6034
Rocker, Merten System Design, with rectangular indicator window for symbols, anthracite
|
|
|
Main
Product brand
|
Schneider Electric
|
Range
|
Merten System Design
|
Range of product
|
Merten System Design
|
Aesthetic name
|
System Design
|
Product or component type
|
Rocker with indicator
|
Colour
|
Anthracite
|
Wiring device additional information
|
With lighting window
|
Complementary
Range compatibility
|
Merten System Design switch
|
Product destination
|
Single switch
|
Material
|
ABS (acrylonitrile butadiene-styrene) matt
|
Surface treatment
|
Varnished
|
Marking
|
With symbols
|
Fixing mode
|
By clamp
|
Length
|
71 mm
|
Height
|
22 mm
|
Width
|
71 mm
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.2 cm
|
Package 1 Width
|
7.1 cm
|
Package 1 Length
|
7.1 cm
|
Package 1 Weight
|
27 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
7.2 cm
|
Package 2 Width
|
7.2 cm
|
Package 2 Length
|
12.5 cm
|
Package 2 Weight
|
169 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
4.461 kg
|
Offer Sustainability
|