|
|
|
EZAUVR380AC
undervoltage release UVR, EasyPact EZC100, EasyPact CVS100BS, 380 VAC to 480 VAC 50/60 Hz
|
|
|
|
|
End of Commercialization MAR 30, 2021
|
|
|
|
|
Main
Range
|
EasyPact
|
Range of product
|
EZC100
|
Device short name
|
MN
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Voltage release type
|
Undervoltage release
|
[Uc] control circuit voltage
|
380...415 V AC 50/60 Hz
|
Range compatibility
|
EasyPact EasyPact EZC
|
Complementary
Operating threshold
|
0.35...0.7 Un opening
0.85 Un closing
|
Response time
|
50 ms
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|