|
|
|
XVR3M05
Illuminated beacon without buzzer, Harmony XVR, orange, 100mm, integral LED, 100...230V AC
|
|
|
Main
Range of product
|
Harmony XVR
|
Product or component type
|
Beacon
|
Device short name
|
XVR3
|
Beacon or indicator bank unit type
|
LED unit
|
Mounting diameter
|
100 mm
|
Light source
|
LED, orange
|
Device application
|
Automated guided vehicle (AGV)
Forklift
Bulldozer
|
Complementary
Signalling type
|
Blinking
Rotating
Flashing
|
Assembly style
|
Ready assembled
|
Material
|
PC (polycarbonate): lenses
PBT (polybutylene terephthalate) + PC (polycarbonate): body
EPDM (ethylene propylene diene monomer): base
|
[Us] rated supply voltage
|
100...230 V AC
|
[Ue] rated operational voltage
|
90...253 V AC
|
Inrush current
|
0.5 A
|
Power consumption in W
|
2.9 W
|
Marking
|
CE
|
Installation direction
|
Upright indoor
Sideways indoor
Inverted indoor
Upright outdoor
|
Electrical insulation class
|
Class II
|
Current consumption
|
500 mA
|
Length
|
100 mm
|
Width
|
100 mm
|
Height
|
139 mm
|
Net weight
|
0.484 kg
|
Environment
Product certifications
|
CCC
|
Ambient air temperature for operation
|
-10…50 °C
|
Ambient air temperature for storage
|
-20…70 °C
|
Relative humidity
|
35…85 % without condensation
|
Vibration resistance
|
4.6 gn (sideways)
4.6 gn (inverted)
4.6 gn (upright)
|
IP degree of protection
|
IP65 (upright)
IP23 (sideways)
IP23 (inverted)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13.5 cm
|
Package 1 Width
|
13.85 cm
|
Package 1 Length
|
18.5 cm
|
Package 1 Weight
|
640 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
5.982 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|