|
|
|
13040
plain plate 65x65 - for Kaedra
|
|
|
Main
Range of product
|
Kaedra
|
Product or component type
|
Plate
|
Accessory / separate part type
|
Installation accessories
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
19.000 cm
|
Package 1 Width
|
1.000 cm
|
Package 1 Length
|
107.000 cm
|
Package 1 Weight
|
35.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
11.000 cm
|
Package 2 Width
|
11.300 cm
|
Package 2 Length
|
16.400 cm
|
Package 2 Weight
|
305.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
3.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|