Schneider-Electric
 
A9A15218 picture- Schneider-electric
A9A15218
modular safety transfomer iTR - 230 V 50..60 Hz - output 12..24 V - 16 VA
Local distributor code Local distributor code: 
399362255
EAN Code EAN Code: 
3606480097805
Schneider Electric
Characteristics
Main
Transformer type Safety transformer
Range Acti9
Range of product Acti9
Product name Acti9 iTR
Product or component type Transformer
Device short name iTR
Complementary
[Ue] rated operational voltage 230 V AC 50/60 Hz
Output voltage 12/24 V: +/-5 % on load
14/28 V: off load
Output short-circuit protection Built-in
Rated power in VA 16 VA
Temperature derating table 16 VA 35 °C
15.2 VA 40 °C
12.8 VA 50 °C
9.6 VA 55 °C
7.2 VA 60 °C
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 10
Height 89 mm
Width 90 mm
Depth 60 mm
Colour White
Auxiliary connection terminal Tunnel type terminals 4 mm²
Environment
Standards EN 61558-2-6
EN 60742
IEC 61558-2-6
Product certifications NF
Overvoltage category Class II with terminal shields in option
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 1.095 kg
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.055 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months