|
|
|
XBTZ9980
Modbus serial link for XBT terminal, 2.5 m, connectors RJ45
|
|
|
Main
Range of product
|
Modicon M221
Harmony XBT
|
Accessory / separate part categor
|
Connection accessories
|
Accessory / separate part type
|
Connecting cable
|
Accessory / separate part designation
|
Modbus serial link
|
Accessory / separate part destination
|
Small touch screen panel
XBT terminal
|
Cable length
|
2.5 m
|
Complementary
Product compatibility
|
XBTN400
XBTGTW...
XBTRT500
XBTRT511
XBTGT1...
XBTR400
XBTN200
|
Range compatibility
|
Preventa XPSMC
Modicon M340
Altivar 31
Altistart 48
Altivar 71
Lexium 05
Altivar 61
TeSys U
Harmony HMI GTO
TeSys T
Harmony STO & STU
|
Electrical connection
|
2 male connectors RJ45
|
Communication port protocol
|
Modbus
|
Physical interface
|
RS485
|
Net weight
|
0.23 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.4 cm
|
Package 1 Width
|
17.5 cm
|
Package 1 Length
|
18.6 cm
|
Package 1 Weight
|
93 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.65 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|