Schneider-Electric
 
2420104 picture- Schneider-electric
2420104
Insulation tape, Thorsman, 19mm x 20m, white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Range Thorsman
Product or component type Insulation tape
Device application Binding
Insulation
General work
Colour coding
Material PVC (polyvinyl chloride)
Standards BS EN 60454
Complementary
Colour White
Length 20 m
Width 19 mm
Thickness 0.13 mm
Flame retardance Self-extinguishing
Ambient air temperature for operation 0…90 °C
Environment
Quantity per set Set of 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 66.900 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.140 kg
Unit Type of Package 3 P12
Number of Units in Package 3 6000
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 436.200 kg
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
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes