|
|
|
2420105
Insulation tape, Thorsman, 19mm x 20m, green-yellow
|
|
|
Main
Range of product
|
Thorsman
|
Range
|
Thorsman
|
Product or component type
|
Insulation tape
|
Device application
|
Insulation
Colour coding
General work
Binding
|
Material
|
PVC (polyvinyl chloride)
|
Standards
|
BS EN 60454
|
Complementary
Colour
|
Green and yellow
|
Length
|
20 m
|
Width
|
19 mm
|
Thickness
|
0.13 mm
|
Flame retardance
|
Self-extinguishing
|
Ambient air temperature for operation
|
0…90 °C
|
Environment
Quantity per set
|
Set of 8
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
6.500 cm
|
Package 1 Length
|
6.500 cm
|
Package 1 Weight
|
66.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
6.500 cm
|
Package 2 Width
|
6.500 cm
|
Package 2 Length
|
16.000 cm
|
Package 2 Weight
|
538.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
13.965 kg
|
Offer Sustainability
|
|