|
|
|
2060143
Thorsman - nail clip - TC 18...22 mm - 2.5/55/35 - black - set of 50
|
|
|
Main
Range
|
Thorsman
|
Range of product
|
Thorsman
|
Product or component type
|
Nail clip
|
Device short name
|
TC
|
Device application
|
Installation of round cable
|
Cable type
|
Round cable 18...22 mm
|
Type of installation
|
Indoor
|
Provided equipment
|
Nail
|
Nail diameter
|
2.5 mm
|
Length
|
55 mm
|
Embedding depth
|
35 mm
|
Complementary
Colour tint
|
Black (NCS 9500)
|
Material
|
Clip: PP (polypropylene)
Nail: electroplated hardened steel
|
Atmospheric-corrosivity category
|
C2
|
Ambient air temperature for operation
|
-40…80 °C
|
Environment
Environmental characteristic
|
UV resistant
Impact resistant
|
Quantity per set
|
Set of 50
|
Net weight
|
0.004 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.5 cm
|
Package 1 Width
|
1.5 cm
|
Package 1 Length
|
2.6 cm
|
Package 1 Weight
|
4.715 g
|
Offer Sustainability
Contractual warranty
|
|