|
370775
Rocker switch, intermediate, blue, IMPACT-RESISTANT
|
|
|
Main
Range of product
|
Merten HD
|
Range
|
Merten
|
Product name
|
Impact-Resistant
|
Aesthetic name
|
Impact-Resistant
|
Product or component type
|
Rocker switch
|
Device presentation
|
Complete product
|
Colour tint
|
Blue
|
Complementary
Switch function
|
Intermediate
|
Actuator
|
Rocker
|
Device mounting
|
Surface
|
Fixing mode
|
By screw
|
[Ue] rated operational voltage
|
250 V
|
Rated current
|
16 AX
|
Number of rocker
|
1
|
Connections - terminals
|
Screw terminals
|
Material
|
Polycarbonate
|
Environment
IP degree of protection
|
IP66
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.100 cm
|
Package 1 Width
|
7.500 cm
|
Package 1 Length
|
9.800 cm
|
Package 1 Weight
|
194.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
19.700 cm
|
Package 2 Width
|
31.200 cm
|
Package 2 Length
|
40.800 cm
|
Package 2 Weight
|
6.152 kg
|
Offer Sustainability
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|