|
MTN4580-0001
Adapter plate, Merten, multimedia keystone, 2 gang, black
|
|
|
Main
Range
|
Merten
|
Product or component type
|
Central plate
|
Device presentation
|
With fixing frame
|
Colour tint
|
Black
|
Complementary
Device mounting
|
Flush
|
Product destination
|
Universal keystone connector
|
Connector type
|
RJ45
|
Fixing mode
|
By screws
|
Socket number
|
2
|
Installation direction
|
Straight
|
Height
|
71 mm
|
Width
|
71 mm
|
Depth
|
16 mm
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.600 cm
|
Package 1 Width
|
7.600 cm
|
Package 1 Length
|
7.800 cm
|
Package 1 Weight
|
44.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
20.100 cm
|
Package 2 Width
|
30.700 cm
|
Package 2 Length
|
40.500 cm
|
Package 2 Weight
|
2.630 kg
|
Offer Sustainability
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|