|
MTN512219
Surface-mounted housing, 2-gang, polar white, M-Smart/Artec
|
|
|
Main
Range
|
Merten
|
Range of product
|
Merten System M
|
Aesthetic name
|
M-Smart
Artec
|
Product or component type
|
Surface-mounted housing
|
Number of gangs
|
2 gangs
|
Material
|
Polycarbonate glossy
|
Complementary
Colour tint
|
Polar white (RAL 9010)
|
Mounting position
|
Horizontal and vertical
|
Cable entry
|
2 cable entry
2 duct entry
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.600 cm
|
Package 1 Width
|
9.500 cm
|
Package 1 Length
|
16.400 cm
|
Package 1 Weight
|
150.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
20.700 cm
|
Package 2 Width
|
30.600 cm
|
Package 2 Length
|
37.800 cm
|
Package 2 Weight
|
3.426 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
800
|
Package 3 Height
|
114.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
155.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|