|
|
|
MTN3156-7060
Merten HD, Rocker button insert, two-way, 1-pole, aluminium
|
|
|
Main
Range
|
Merten
|
Product or component type
|
Push-button
|
Device application
|
Lighting
|
Device presentation
|
Complete product
|
Technology type
|
Electromechanical
|
Device mounting
|
Flush
|
Number of rocker
|
1
|
Actuator
|
Rocker
|
Colour tint
|
Aluminium
|
Complementary
Contacts type and composition
|
1 C/O
|
Local signalling
|
LED
|
Signalling function
|
Indicator
|
[Ue] rated operational voltage
|
250 V
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Rated current
|
10 A
|
Surface treatment
|
Teflon coated
|
Connections - terminals
|
Screwless terminals
|
Fixing mode
|
By screws
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.500 cm
|
Package 1 Width
|
7.600 cm
|
Package 1 Length
|
9.800 cm
|
Package 1 Weight
|
158.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
20.100 cm
|
Package 2 Width
|
31.600 cm
|
Package 2 Length
|
40.100 cm
|
Package 2 Weight
|
5.078 kg
|
Offer Sustainability
|
|