Schneider-Electric
 
STBXMP1100 picture- Schneider-electric
STBXMP1100
Modicon STB - bus termination
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part categor Connection accessories
Accessory / separate part type Bus termination
Accessory / separate part designation Bus termination
Accessory / separate part destination Bus
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 6.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 21.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.178 kg
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
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months