|
MUR39721
Switch, Mureva Styl, complete product, 1-pole 2-way, electromechanical, 10AX, IP55, white
|
|
|
Main
Range of product
|
Mureva Styl
|
Range
|
Mureva Styl
|
Product or component type
|
Switch
|
Number of rocker
|
1
|
Switch function
|
1-pole 2-way
|
Colour tint
|
White (RAL 9003)
|
Complementary
Device presentation
|
Complete product
|
Technology type
|
Electromechanical
|
Device mounting
|
Flush
|
Actuator
|
Rocker
|
Provided equipment
|
Supplied with claws
|
Load type
|
Load for energy saving lamps with ballast: 100 W
|
[Ue] rated operational voltage
|
250 V AC
|
Condition of use
|
Indoor/outdoor
|
Material
|
ABS (acrylonitrile butadiene-styrene)
Brass
SEBS
|
Rated current
|
10 AX
|
Wire stripping length
|
13 mm
|
Clamping connection capacity
|
1.5...2.5 mm² for rigid cable(s)
1.5...2.5 mm² for stranded cable(s)
1.5...2.5 mm² for flexible cable(s)
|
Fixing mode
|
By screws
|
IP degree of protection
|
IP55
|
IK degree of protection
|
IK08
|
Width
|
84 mm
|
Height
|
84 mm
|
Chemical and detergent products resistance
|
Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
|
Depth
|
56 mm
|
Embedding depth
|
27 mm
|
Projecting depth
|
29 mm
|
Environment
Quality labels
|
AENOR
CE
EAC
NF
|
Flame retardance
|
Self-extinguishing 650 °C conforming to IEC 60695-2-1
|
Standards
|
EN 60669-1
|
Ambient air temperature for operation
|
-5…40 °C
|
Ambient air temperature for storage
|
-25…55 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.5 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
9.5 cm
|
Package 1 Weight
|
117 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
7.657 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
240
|
Package 3 Height
|
45 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
42.628 kg
|
Offer Sustainability
|