|
SL41032
Rigid tube NM - straight coupling sleeve IP40 external dia 32mm
|
|
|
Main
Accessory / separate part categor
|
Coupling accessory
|
Product or component type
|
Conduit sleeve
|
Colour
|
Grey (RAL 7035)
|
Complementary
Product compatibility
|
Cable distribution
|
Insulation resistance
|
> 100 MOhm at 500 V 1 min
|
Material
|
PVC (polyvinyl chloride)
|
External diameter
|
32 mm
|
Environment
Fire resistance
|
850 °C glow wire conforming to IEC 695-2-1
|
Ambient air temperature for operation
|
-5…60 °C
|
Dielectric strength
|
2000 V at 50 Hz for 15 min
|
IP degree of protection
|
IP40
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.0 cm
|
Package 1 Width
|
8.01 cm
|
Package 1 Length
|
8.0 cm
|
Package 1 Weight
|
27.0 g
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
4320
|
Package 2 Height
|
77.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
128.64 kg
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
|