|
|
|
ZCKD02
Limit switch head, Limit switches XC Standard, ZCKD, steel roller plunger
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch head
|
Device short name
|
ZCKD
|
Head type
|
Plunger head
|
Product compatibility
|
XCKS
XCKM
XCKL
|
Associated body
|
ZCKM1
ZCKS8H29
ZCKMD37H29
ZCKM6H29
ZCKL1H7
ZCKLD37H7
ZCKMD39
ZCKS6
ZCKMD35H7
ZCKLD35
ZCKS1
ZCKSD35H29
ZCKM5
ZCKS2H29
ZCKL6
ZCKL5
ZCKM7H29
ZCKS1H29
ZCKLD31H7
ZCKM6
ZCKM9
ZCKSD37H29
ZCKL6H7
ZCKLD39H7
ZCKMD31H29
ZCKS5H29
ZCKS9H29
ZCKSD39
ZCKM1H7
ZCKMD35H29
ZCKL8H7
ZCKM8H29
ZCKL1
ZCKL7H7
ZCKM7H7
ZCKL5H7
ZCKSD39H29
ZCKM8
ZCKM5H29
ZCKLD37
ZCKSD35
ZCKM6H7
ZCKM7
ZCKM5H7
ZCKL7
ZCKS7
ZCKS7H29
ZCKMD39H7
ZCKMD37H7
ZCKLD31
ZCKSD37
ZCKMD39H29
ZCKS5
ZCKM1H29
ZCKMD35
ZCKS8
ZCKLD35H7
ZCKS6H29
ZCKM9H29
ZCKLD39
ZCKL8
ZCKMD37
ZCKMD31
ZCKM8H7
ZCKS2
ZCKSD31H29
ZCKMD31H7
ZCKSD31
ZCKS9
|
Movement of operating head
|
Linear
|
Type of operator
|
Roller plunger spring return metal
|
Type of approach
|
Lateral approach, 2 directions
|
Complementary
Switch actuation
|
By 30° cam
|
Positive opening
|
With
|
Head material
|
Plastic
|
Environment
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Environmental characteristic
|
Standard environment
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.300 cm
|
Package 1 Width
|
6.400 cm
|
Package 1 Length
|
7.800 cm
|
Package 1 Weight
|
44.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
28
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.626 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
896
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
55.124 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|