|
|
|
ZCKY43TK
limit switch lever ZCKY - steel roller lever variable length - -40..120 °C
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch lever
|
Device short name
|
ZCKY
|
Product compatibility
|
XCKL
XCKM
XCKS
XCKJ
|
Associated head
|
ZCKD05
ZCKE05
|
Movement of operating head
|
Rotary
|
Type of operator
|
Roller lever spring return metal (variable length)
|
Type of approach
|
Lateral approach
|
Complementary
Switch actuation
|
By 30° cam
|
Positive opening
|
Without
|
Environment
Ambient air temperature for operation
|
-25…70 °C for standard environment
-40…70 °C for low temperature
10…120 °C for high temperature
|
Ambient air temperature for storage
|
-40…70 °C standard environment
-40…70 °C low temperature
10…120 °C high temperature
|
Environmental characteristic
|
Low temperature
High temperature
Corrosive
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.8 cm
|
Package 1 Width
|
9.5 cm
|
Package 1 Length
|
2.0 cm
|
Package 1 Weight
|
34.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|