Schneider-Electric
 
XXV18B1PBM12 picture- Schneider-electric
XXV18B1PBM12
Ultrasonic sensors XX, ultrasonic sensor, M18 metal, Sn 50 mm, PNP NC, M12
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XXV
Sensor design Cylindrical M18
Detection system Diffuse
[Sn] nominal sensing distance 0.05 m fixed
Material Metal
Type of output signal Discrete
Discrete output function 1 NC
Wiring technique 3-wire
Discrete output type PNP
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0.003…0.05 m
Beam angle 10 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material Brass
Front material Epoxy
Thread type M18 x 1
Supply voltage limits 10…36 V DC
[Sa] assured operating distance 0.003…0.05 m
Maximum differential travel 3 mm
Blind zone 0…3 mm
Transmission frequency 360 kHz
Repeat accuracy 1.5 %
Deviation angle from 90° of object to be detected -8…8 °
Minimum size of detected object Cylinder diameter 2 mm at 0.02 m
Status LED Output state: 1 LED (yellow)
Current consumption 15 mA
Maximum switching current 200 mA with overload and short-circuit protection
Maximum voltage drop 2 V
Switching frequency <= 80 Hz
Maximum delay first up 5 ms
Maximum delay response 4 ms
Maximum delay recovery 4 ms
Marking CE
Threaded length 51 mm
Height 18 mm
Width 18 mm
Depth 75 mm
Net weight 0.05 kg
Environment
Standards IEC 60947-5-2
Product certifications cULus
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/- 2 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 50 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.858 cm
Package 1 Width 4.318 cm
Package 1 Length 9.652 cm
Package 1 Weight 77.111 g
Unit Type of Package 2 S03
Number of Units in Package 2 94
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.481 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months