Back
Discover PRA90053 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
PRA90053
terminal block support connection kit - for Pragma
EAN Code EAN Code:
3303432359942
Download PRA90053 product datasheet
TODAY
JUN 26, 2024
End of Commercialization
JUN 30, 2023
End of Standard Services
JUN 25, 2021
Characteristics
Main
Range
Pragma
Product or component type
Terminal block support
Accessory / separate part categor
Connection accessory
Quantity per set
Set of 1
Market segment
Residential
Small commercial
Complementary
Number of terminal blocks
4
Range compatibility
Pragma
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
3.4 cm
Package 1 Width
13.0 cm
Package 1 Length
25.0 cm
Package 1 Weight
63.0 g
Unit Type of Package 2
S03
Number of Units in Package 2
30
Package 2 Height
30.0 cm
Package 2 Width
30.0 cm
Package 2 Length
40.0 cm
Package 2 Weight
2.377 kg
Offer Sustainability
Sustainable offer status
Green Premium product
REACh Regulation
REACh Declaration
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
No need of specific recycling operations
Halogen content performance
Halogen free product
Contractual warranty
Warranty
18 months