|
|
|
83504
PratiKa industrial plug - 16 A - 2P + E - 200...250 V AC - IP44
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
PratiKa
|
Product or component type
|
Plug
|
Device short name
|
PratiKa plug
|
Plug, socket category
|
Low voltage
|
Poles description
|
2P + E
|
Network type
|
AC
|
Outlet standard
|
Industrial
|
Complementary
Mounting mode
|
Wall-mounted
|
Plug, socket, control station shape
|
Angled
|
[In] rated current
|
16 A
|
[Ue] rated operational voltage
|
200...250 V
|
Network frequency
|
50/60 Hz
|
Ground lug clockwise position
|
6 h
|
Plug, socket material
|
Self-extinguishing engineering polymer
|
Contacts material
|
Pins: nickel plated brass
|
Connections - terminals
|
Captive screws
|
Cable cross section
|
1…4 mm²
|
Cable outer diameter
|
8…15 mm
|
Net weight
|
0.244 kg
|
Base dimension
|
80 x 100 mm
|
Height
|
100 mm
|
Width
|
80 mm
|
Depth
|
106 mm
|
Colour
|
Grey (RAL 7035)
|
Voltage colour
|
Blue
|
Environment
Standards
|
EN 60309-2
EN 60309-1
|
IP degree of protection
|
IP44 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 62262
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Relative humidity
|
50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
|
Operating altitude
|
2000 m
|
Ambient air temperature for operation
|
35 °C ( 86400 s )
-25…40 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11 cm
|
Package 1 Width
|
14 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
210 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
12 cm
|
Package 2 Width
|
27 cm
|
Package 2 Length
|
21.5 cm
|
Package 2 Weight
|
959 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
12
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
3.364 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|