|
|
|
82468
PratiKa wander socket - straight - 32 A - 3P - 40...50 V AC - IP67
|
|
|
Main
Range
|
Mureva
|
Product or component type
|
Wander socket
|
Device short name
|
Mureva socket
|
Plug, socket category
|
Extra-low voltage
|
Poles description
|
3P
|
Network type
|
AC
|
Outlet standard
|
Industrial
|
Complementary
Plug, socket, control station shape
|
Straight
|
[In] rated current
|
32 A
|
[Ue] rated operational voltage
|
40...50 V
|
Network frequency
|
50/60 Hz
|
Secondary keyway clockwise position
|
12 h
|
Plug, socket material
|
Housing: self-extinguishing engineering polymer
|
Contacts material
|
Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
|
Connections - terminals
|
Captive screws
|
Cable cross section
|
4…10 mm²
|
Cable outer diameter
|
6…23 mm
|
Cable entry
|
Cable gland
|
Thread type
|
Pg 21
|
Net weight
|
0.223 kg
|
Height
|
73 mm
|
Width
|
73 mm
|
Depth
|
159 mm
|
Colour
|
Grey (RAL 7035)
|
Voltage colour
|
White
|
Environment
Standards
|
IEC 60309-1
IEC 60309-2
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 62262
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Relative humidity
|
50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
|
Ambient air temperature for operation
|
35 °C ( 86400 s )
-25…40 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.2 cm
|
Package 1 Width
|
7.2 cm
|
Package 1 Length
|
14.5 cm
|
Package 1 Weight
|
200.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
11.8 cm
|
Package 2 Width
|
21.0 cm
|
Package 2 Length
|
27.5 cm
|
Package 2 Weight
|
2.12 kg
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
30
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
6.847 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|