|
|
|
XCSMP79L2
Safety switch, Telemecanique Safety switches XCS, plastic XCSMP, 1 NC + 1 NC, slow break, pre cabled 2 m
|
|
|
|
|
End of Commercialization AUG 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Safety switches XCS
|
Product or component type
|
Safety switch
|
Component name
|
XCSMP
|
Design
|
Miniature
|
Material
|
Plastic
|
Head type
|
Key operated fixed head
|
Contacts type and composition
|
2 NC
|
Contact operation
|
Slow-break, simultaneous
|
Electrical connection
|
Pre-cabled
|
Number of poles
|
2
|
Locking options description
|
Without locking of actuator
|
Complementary
Insulation
|
Double insulated
|
Cable length
|
2 m
|
Cable composition
|
4 x 0.5 mm²
|
Positive opening
|
With NC contact
|
Mechanical durability
|
1000000 cycles
|
Minimum actuation speed
|
0.05 m/s
|
Maximum actuation speed
|
1.5 m/s
|
[Ie] rated operational current
|
0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
0.75 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
1.5 A at 120 V, AC-15, C300 conforming to EN/IEC 60947-5-1
|
[Ithe] conventional enclosed thermal current
|
2.5 A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V conforming to EN/IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-5-1
|
Short-circuit protection
|
10 A cartridge fuse type gG (gl)
|
Actuator forcible withdrawal rtc
|
8 N
|
Minimum actuator force for extraction
|
8 N
|
Maximum operating rate
|
20 cyc/mn for maximum durability
|
Safety level
|
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
|
Safety reliability data
|
B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
|
Body material
|
PA (polyamide)
|
Head material
|
PA (polyamide)
|
Depth
|
30 mm
|
Height
|
87 mm
|
Width
|
15 mm
|
Net weight
|
0.11 kg
|
Environment
Standards
|
EN/IEC 60204-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
EN 1088/ISO 14119
EN/ISO 12100
|
Product certifications
|
CSA
cUL
UL
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-25…80 °C
|
Vibration resistance
|
6 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to EN/IEC 61140
|
IP degree of protection
|
IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
20.0 cm
|
Package 1 Weight
|
221.0 g
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
160
|
Package 2 Height
|
80.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
51.068 kg
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
20
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
5.146 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|