|
|
|
03178
RECESSED SLOTTED M.PLATE W300 9M
|
|
|
|
|
End of Commercialization APR 11, 2023
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
Prisma Prisma G duct
|
Installation description
|
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
|
Mounting plate description
|
Recessed slotted
|
Number of vertical modules [50 mm]
|
9 module(s) in 300 mm Widefloor-standing duct
9 module(s) in 300 mm Widewall-mounted duct
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASEFA
|
Complementary
Surface finish
|
Galvanized
|
Width
|
300 mm
|
Height
|
450 mm
|
Net weight
|
0.605 kg
|
Functional unit
|
300 mm Prisma G floor-standing duct 9 12.5 mm
300 mm Prisma G wall-mounted duct 9 12.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
21.4 cm
|
Package 1 Length
|
45 cm
|
Package 1 Weight
|
605 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
20 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
4.32 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
48
|
Package 3 Height
|
75 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
34.56 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Halogen content performance
|
Halogen free plastic parts product
|
Contractual warranty
|
|