|
|
|
NSYS3X7525H
"PanelSet S3X stainless 316L, Scotch Brite® finish, H700xW500xD250 mm."
|
|
|
Main
Range
|
Spacial
|
Product name
|
Spacial S3X
|
Enclosure type
|
Multi-purpose
|
Category
|
Compact enclosure
|
Nominal height
|
700 mm
|
Nominal width
|
500 mm
|
Nominal depth
|
250 mm
|
Product installation
|
Wall-mounting
|
Device composition
|
1 body
1 door
2 lock: door
2 perforated vertical profile drilled: door
|
Complementary
Body type
|
Single piece body, cross-shaped structure
Gutter shaped front rail
|
Door type
|
Plain
|
Number of doors
|
Front face: 1 door(s)
|
Door opening side
|
Reversible (120 °)
|
Lock type
|
2 points lock, 3 mm double-bar
|
Mounting plate description
|
Without mounting plate
|
Type of gland plate
|
Without gland plate
|
Accessibility for operation
|
Front
|
Removable parts
|
Door by hinges
|
Material
|
Lock: zamak
Hinge: stainless steel
Body and door: stainless steel 316L
|
Surface finish
|
Body and door: Scotch-Brite® brushed
Lock: chromium plated
|
Net weight
|
17.44 kg
|
Environment
Standards
|
IEC 62208
|
Product certifications
|
UL 508 type A
CAN/CSA 22
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
IK degree of protection
|
IK10 conforming to IEC 62262
|
Environmental characteristic
|
Corrosive
Specific hygiene
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
27.0 cm
|
Package 1 Width
|
51.0 cm
|
Package 1 Length
|
71.0 cm
|
Package 1 Weight
|
17.642 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
21
|
Package 2 Height
|
195.0 cm
|
Package 2 Width
|
100.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
383.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|