|
|
|
NSYMPBSD
4 brackets to install mounting plates in desks
|
|
|
Main
Category
|
Mounting accessory
|
Product or component type
|
Fixing bracket
|
Range compatibility
|
PanelSeT PanelSeT SD
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
On adjustment rails of control desks with rear access
|
Product destination
|
Mounting plate back to back position
|
Device composition
|
4 fixing bracket
Fixing elements
|
Quantity per set
|
Set of 1
|
Material
|
Galvanised steel
|
Complementary
Fixing mode
|
By fixing element
|
Adjustment
|
Adjustable in depth every 25 mm
|
Permanent permissible load
|
250 kg
|
Height
|
106 mm
|
Width
|
112 mm
|
Depth
|
136 mm
|
Thickness
|
4 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.6 cm
|
Package 1 Width
|
11.2 cm
|
Package 1 Length
|
13.6 cm
|
Package 1 Weight
|
850.0 g
|
Offer Sustainability
|
|