|
SDN0400123
Sedna - 1pole 2way switch - 10AX cream
|
|
|
Main
Range
|
Sedna
|
Product or component type
|
Switch
|
Device presentation
|
Mechanism with fixing frame
|
Device application
|
Control
|
Switch function
|
1-pole 2-way
|
Colour tint
|
Cream
|
Complementary
Device mounting
|
Flush
|
Surface finish
|
Glossy
|
Kind of terminals
|
Screwless terminals
|
Accessory / separate part type
|
Claw and screw for mechanism
|
Power range
|
2300 W
|
Wire structure
|
Flexible
Rigid
|
Wire stripping length
|
13 mm
|
Fixing mode
|
Claws, span of claws working range: 51…70 mm
Screws
|
Height
|
71 mm
|
Width
|
71 mm
|
Depth
|
37 mm
|
Depth of visual part
|
12 mm
|
Net weight
|
0.055042 kg
|
Market segment
|
Residential
Small commercial
|
Environment
IP degree of protection
|
IP20
|
Conformity mark
|
CE
|
Product certifications
|
GOST-R
|
Standards
|
IEC 60669-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
7.000 cm
|
Package 1 Weight
|
57.300 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
658.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
8.558 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|