Poles description
|
1P + N
|
Type of measurement
|
Active and reactive energy
Active and reactive power
Current
Voltage
|
Metering type
|
Active, reactive, apparent energy (signed, four quadrant)
|
Device application
|
Sub billing
Partial meter
Multi-tariff
|
Accuracy class
|
Class 1 active energy conforming to IEC 62053-21
Class B active energy conforming to EN 50470-3
Class 2 reactive energy conforming to IEC 62053-23
|
Input type
|
Direct input
|
Maximum current [Imax]
|
63 A
|
[Ib] basic current
|
5 A
|
Rated current
|
63 A
|
Rated voltage
|
230 V +/- 20 %
|
Network frequency
|
60 Hz
50 Hz
|
Frequency measurement range
|
45…65 Hz
|
Technology type
|
Electronic
|
Display type
|
LCD display
|
Sampling rate
|
32 samples/cycle
|
Measurement current
|
0.25…63 A
|
Display digits
|
8
|
Maximum value measured
|
999999.99 kWh
|
Tariff counter
|
Tariff (2)
|
Communication port protocol
|
-
|
Communication port support
|
-
|
Local signalling
|
Red LED: accuracy checking 1...1000 p/kWh
|
Digital inputs
|
1 digital
|
Digital outputs
|
2 pulse energy monitoring:
|
Output voltage
|
3...33 V AC@90 mA
5...70 V DC@90 mA
|
Impulse duration
|
30...100 ms
|
Supply voltage
|
96...276 V AC 50 Hz
|
Maximum power consumption in VA
|
3 VA at 240 V AC
|
Maximum power consumption in W
|
1 W
|
[Uimp] rated impulse withstand voltage
|
6 kV 1.2/50 µs
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Connections - terminals
|
Power circuit: tunnel type terminals (bottom) 1 1.65…33 mm² cable(s) solid
Power circuit: tunnel type terminals (bottom) 1 1.65…33 mm² cable(s) stranded with cable end
Pulse output: screw clamp terminals (top) 1 1…4 mm² cable(s) solid
Pulse output: screw clamp terminals (top) 1 1…2.5 mm² cable(s) stranded with cable end
|
Tightening torque
|
Power circuit: 2 N.m PZ2 screwdriver
Pulse output: 0.5 N.m3.5 mm
|
Wire stripping length
|
Power circuit: 17 mm
Pulse output: 6 mm
|
Standards
|
IEC 62052-31
IEC 62053-21
IEC 62053-23
IEC 62052-11
|
Product certifications
|
MID conforming to EN 50470-1
MID conforming to EN 50470-3
CE
|